The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Grab Handle, Large, Front Mount, ABS Plastic, Black, Bulk Packaged
B8-63-3
Grab Handle, Large, Front Mount, ABS Plastic, Black, Bulk Packaged
Specifications
Material
ABS Plastic
Finish
Natural
Color/Appearance
Black
Thread or Hole Type
No. 10 or M5
Mounting Style
Front Mount
Installation
Screw Mount
Size Series
Large Size
Class
B8 - Grab Handles
Combine style with substance when you use these ample sized handles to provide convenient grip and strength for heavy lifting or pulling. Both durable corrosion-resistant handles provide the convenience of front or rear mounting with the aesthetics of fully concealed mounting hardware.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
741
2024-11-18
sales@aerospacesw.com
623.582.2779
Bisco Industries
Glendale Heights IL USA
716
2024-11-20
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
537
2024-11-18
sales@dbroberts.com
1.800.773.5388
HI-TECH FASTENERS
FREDERICK MD USA
244
2024-11-18
sales@htfinc.com
1.800.466.1940
Appian Fasteners
Belfast Northern Ireland UK
76
2024-11-21
sales@appianfasteners.com
+44 (0) 2890 301 979
TCH Sales Incorporated
Toronto ON Canada
10
2024-11-18
info@tchweb.com
1.416.299.0089
Austin Hardware & Supply, Inc.
Kansas City MO USA
10
2024-11-18
sales@austinhardware.com
800-821-3520
All-West Components & Fasteners
AUBURN WA USA
8
2024-11-19
southco@all-west.com
1.206.762.1875
Parsons Aerocessories Limited
Stoney Creek ON CANADA
7
2024-10-28
sales@parsonsaero.com
1.905.664.6203
Marek Industrial, a.s.
Brno CZ
6
2024-11-06
info@marek.eu
+420 541 420 811
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
4
2024-11-18
Sales@ecph.com
1.800.442.3274
Astra Industrial Innovations
Johannesburg Gauteng South Africa
2
2024-11-21
sales@astraindustrial.co.za
0027.11.918.6696
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
2
2024-11-14
info@global-dtech.com
+34 91 661 20 79
IntechBJ Engineering Co., Ltd
Beijing
1
2024-10-25
info@intechbj.com
86-010-83833828