Swell Action Latches

Our Swell Action Latches offer a unique and highly reliable fastening solution for applications exposed to vibration, shock, or frequent opening and closing. These latches utilize an expanding or "swelling" mechanism to create an exceptionally tight and secure grip, preventing loosening or accidental opening even in the most demanding environments. From heavy machinery and off-road vehicles to aerospace and marine applications, our Swell Action Latches provide peace of mind and dependable performance.

Swell Action Latches

Key Features:

  • Vibration-Resistant Mechanism: Expanding action delivers a strong clamping force to resist loosening under vibration or shock.
  • Secure & Consistent Closure: Positive locking ensures a tight, stable seal that prevents accidental opening.
  • User-Friendly Operation: Intuitive actuation allows for easy engagement and disengagement without compromising holding power.
  • Durable Construction: Manufactured from high-strength materials (such as steel, stainless steel, or specialized polymers) to withstand frequent use, environmental exposure, and demanding operating conditions. Our latches are built to last.

 

Key Benefits:

  • Exceptional Vibration Resistance: Maintains fastening integrity under intense motion and harsh conditions.
  • Long-Term Durability: Built from high-strength materials to endure demanding environments and repeated use.
  • Reliable Safety Assurance: Prevents unintentional access, enhancing operational security.
  • Application Versatility: Our Swell Action Latches are used in a variety of demanding applications, including heavy machinery, off-road vehicles, aerospace, marine applications, military & defense, industrial equipment, transportation, and medical equipment 

Part number search

-   Use the filters to find the right part number for your project

You are viewing Swell Action Latches

View as Grid List

19 Items

Set Descending Direction
per page