The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Swell Latch, Small Size, Plastic, Black
19-81-10
Swell Latch, Small Size, Plastic, Black
Specifications
Material
Nylon
Class
19/84 - Swell Latches
Quick and easy access, with convenient single-hole mounting, plus latch and handle in one assembly, are just the start of this latch family's benefits. Its swell-action rubber collar is forgiving of misalignment and provides compressive pull-up to dampen vibration and minimize rattles.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
12404
2025-12-23
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
10814
2025-12-22
info@biscoind.com
1.800.323.1232
HTF Inc
Frederick MD USA
3198
2025-12-11
sales@htfinc.com
1.800.466.1940
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
2615
2025-12-24
info@zinorm.de
+49 (0) 4102 677 12 0
Appian Fasteners
Belfast Northern Ireland UK
599
2025-12-22
sales@appianfasteners.com
+44 (0) 2890 301 979
Hardware Specialty Co
Marlboro MA USA
208
2025-12-15
info@hardwarespecialty.com
1.508.481.8622
TCH Sales Incorporated
Toronto ON Canada
26
2025-12-24
info@tchweb.com
1.416.299.0089
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
11
2025-12-09
info@global-dtech.com
+34 91 661 20 79
AIS INDUSTRIAL COMPONENTS
HK
8
2025-12-04
czxia@hkais.com
86.0755.83747600
Marek Industrial, a.s.
Brno CZ
5
2025-12-02
info@marek.eu
+420 541 420 811
Chengdu Chilli
Chengdu, Sichuan Province, China
3
2025-12-05
info@chilli.com.cn
86.028.85144919
Dean Lewis Associates
Hayward CA
1
2025-12-22
sales@deanlewisassociates.com
510-785-9650