The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
19-14-10
Swell Latch, Heavy Duty, Zinc Alloy, Powder Coated, Black
Specifications
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Handle Material
Black GF Nylon with Zinc Housing Insert
Handle Finish
Black Powder Coat
Class
19/84 - Swell Latches
Quick and easy access, with convenient single-hole mounting, plus latch and handle in one assembly, are just the start of this latch family's benefits. Its swell-action rubber collar is forgiving of misalignment and provides compressive pull-up to dampen vibration and minimize rattles.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Allegis Corporation
Minneapolis MN USA / ON CANADA
2230
2026-09-04
salesmidwest@allegiscorp.com
1-866-378-7550
Bisco Industries
Glendale Heights IL USA
1921
2026-08-20
info@biscoind.com
1.800.323.1232
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
464
2026-09-04
sales@rhf.co.uk
+44 (0) 1614296066
Handy FIX
Warsaw Poland
200
2026-09-01
info@handy-fix.com.pl
0048221277890
Clancey Company
Overland Park KS USA
133
2026-09-10
info@clancey.com
1.800.747.7405
HTF Inc
Frederick MD USA
103
2026-09-08
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
98
2026-09-11
sales@dbroberts.com
1.800.773.5388
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
43
2026-09-09
info@zinorm.de
+49 (0) 4102 677 12 0
Steeves Agencies Inc
Winnipeg MB CANADA
23
2026-08-27
sales@steeves.ca
204.474.1239
Zygology Ltd
Oxford UK
22
2026-08-25
sales@zygology.com
+44 (0)1844 266020
Aero Materiel AB
Jonkoping, Sweden
20
2026-09-01
order@aeromateriel.com
+46.36.34.44.40
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
20
2026-09-11
info@global-dtech.com
+34 91 661 20 79
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
10
2026-09-10
Sales@ecph.com
1.800.442.3274
Hardware Specialty Co
Marlboro MA USA
10
2026-09-08
info@hardwarespecialty.com
1.508.481.8622
Astra Industrial Innovations
Johannesburg Gauteng South Africa
3
2026-08-21
sales@astraindustrial.co.za
0027.11.918.6696
AIS INDUSTRIAL COMPONENTS
HK
1
2026-09-03
czxia@hkais.com
86.0755.83747600