The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Swell Latch, Medium Size, Plastic, Black
19-51-01
Swell Latch, Medium Size, Plastic, Black
Specifications
Material
Nylon
Packaging
Components Bulk Packaged
Compliance Specification
UL FTTA2 / FTTA8 Type 1, UL FTTA2 / FTTA8 Type 2, UL FTTA2 / FTTA8 Type 5
Class
19/84 - Swell Latches
Quick and easy access, with convenient single-hole mounting, plus latch and handle in one assembly, are just the start of this latch family's benefits. Its swell-action rubber collar is forgiving of misalignment and provides compressive pull-up to dampen vibration and minimize rattles.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
12897
2024-11-18
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
4492
2024-11-20
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
1635
2024-11-05
salesmidwest@allegiscorp.com
1-866-378-7550
Hardware Specialty Co
Marlboro MA USA
1340
2024-11-18
info@hardwarespecialty.com
1.508.481.8622
Clancey Company
Overland Park KS USA
1100
2024-11-20
info@clancey.com
1.800.747.7405
Austin Hardware & Supply, Inc.
Kansas City MO USA
703
2024-11-18
sales@austinhardware.com
800-821-3520
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
211
2024-11-18
Sales@ecph.com
1.800.442.3274
Steeves Agencies Inc
Winnipeg MB Canada
80
2024-10-30
info@steeves.ca
1.204.474.1239
Astra Industrial Innovations
Johannesburg Gauteng South Africa
77
2024-11-20
sales@astraindustrial.co.za
0027.11.918.6696
TCH Sales Incorporated
Toronto ON Canada
30
2024-11-18
info@tchweb.com
1.416.299.0089