ME - Offshore Swing Door Latches
Simple styling and numerous installation options make these latches extremely practical for a wide variety of entry-door applications. A series of attractive design and finish options provide appropriate accents. Multiple mounting styles accommodate mating of curved or sliding doors at odd angles
![ME - Offshore Swing Door Latches ME - Offshore Swing Door Latches](https://media.southco.com/media/wysiwyg/category/05_Product%20Class%20Primary%20Images/ME-Offshore-Swing-Door-Latches-968x432.jpg)
ME Offshore Style Latches are available in three mounting styles with a variety of standard features and options to accommodate numerous installation requirements.
- Flush-mount and curved-door mounting options provide a narrower profile, for mounting flexibility with thinner doors
- Flush-mount design also provides easy panel prep and quick installation
- Highly stylized handles provide ample grip for easiest human access
- A unique curved door design works on angled or curved swinging doors or sliding doors
- Multiple locking options available
- All marine-grade materials provide exceptional corrosion resistance
- Available in aluminum, chrome, brass, white, and black finishes
- Options available for left-hand or right-hand swing, in or out
- Optional exterior keylock available for entry door applications
- Optional door keeper is available to hold door in open position without rattling
- Optional spacer plate permits Curved Offshore Latches to be used on door thicknesses as low as 8 mm (.31")
Part number search
- Use the filters to find the right part number for your projectPeople often search by: