ME-01-500-50
Offshore Entry Door Latch, Flush Mount, Left Hand In, Privacy Knob, 12.5 - 15mm (..50 - .63 in) Door Thickness, Black
Pawl Style | Short |
---|---|
Color/Appearance | Black |
Access Restriction | Privacy Knob |
Sealed | No |
Grip - Minimum (mm) | 12.50 |
Grip - Maximum (mm) | 15.00 |
Operation | Left Hand In |
Handle Style | Privacy Knob |
Class | ME - Offshore Swing Door Latches |
Simple styling and numerous installation options make these latches extremely practical for a wide variety of entry-door applications. A series of attractive design and finish options provide appropriate accents. Multiple mounting styles accommodate mating of curved or sliding doors at odd angles.
Write Your Own Review