ME-02-416-10
Offshore Entry Door Latch, Mortise Mount, Left Hand Out, Key Locking, 27 - 32mm (1.06 - 1.25 in) Door Thickness, Chrome Plated
Finish | Chrome Plated |
---|---|
Pawl Style | Short |
Access Restriction | Key Locking |
Sealed | No |
Grip - Minimum (mm) | 27.00 |
Grip - Maximum (mm) | 32.00 |
Operation | Left Hand Out |
Class | ME - Offshore Swing Door Latches |
Simple styling and numerous installation options make these latches extremely practical for a wide variety of entry-door applications. A series of attractive design and finish options provide appropriate accents. Multiple mounting styles accommodate mating of curved or sliding doors at odd angles
Write Your Own Review