68-80-302-20
Cam Latch, Large Size, Bail Handle, Three Point, Straight Cam, Zinc Alloy, Chrome Plated
| Finish | Chrome Plated |
|---|---|
| Access Restriction | No Restriction |
| Sealed | No |
| Grip - Minimum (mm) | 16.00 |
| Grip - Maximum (mm) | 36.50 |
| Handle Style | Bail Handle Style |
| Size Series | Large Size |
| Class | 68 - T-Handle & Bail Handle Latches |
Provide the larger size, more convenient grip, and larger frame offset dimensions needed for easy latch operation in industrial environments. Large handles enhance grip, even with gloved hand. 90o rotation provides quick, easy access. All mounting hardware is internal, for a cleaner external look