68 - T-Handle & Bail Handle Latches

Provide the larger size, more convenient grip, and larger frame offset dimensions needed for easy latch operation in industrial environments. Large handles enhance grip, even with gloved hand. 90o rotation provides quick, easy access. All mounting hardware is internal, for a cleaner external look

68 - T-Handle & Bail Handle Latches

The sleek, polished look of these oversized latch handles provides stylish looks, with convenient grip and performance, for most enclosure applications.

  • Mounting hardware is located on inside of panel, for cleaner front panel look
  • Same model provides clockwise and counter-clockwise operation for right-handed or left handed operation
  • Adaptable to single- or three-point latching
  • Straight and offset pawl options provide a wide range of grip options
  • Inside actuation available
  • Available in multiple finishes

Part number search

-   Use the filters to find the right part number for your project

You are viewing 68 - T-Handle & Bail Handle Latches

View as Grid List

19 Items

Set Descending Direction
  1. No more items to load
6535a06fff4d8703a5a680e4c6b01c396ae3664289b74e33e7654f0030e9a9c5 52.14.12.204
please type in at least 2 letters...
Loading...