ST-12C-280FA1-33
Constant Torque Hinge, Counterbalanced, Asy mmetric, Forward Torque 3.2 N-m (28 in-lbf), Reverse Torque 2.2 N-m (19.1 in-lbf), Rivet / Screw (thru hole), Zinc Alloy, Natural
Material | Zinc Alloy |
---|---|
Finish | Natural |
Color/Appearance | Natural |
Forward Torque (Nm) | 3.16 |
Reverse Torque (Nm) | 1.90 |
Torque Type | Asymmetric |
Installation | Rivet / Screw |
Series | Constant Torque |
Counterbalanced | Yes |
Class | ST - Counterbalanced Embedded Hinges |
Counterbalanced position control hinges, available across a range of torque values, provide a refined solution for positioning heavier objects. They eliminate the need for door stays, require no adjustments, fit in minimal space, and easily integrate into product designs. Constant-torque technology holds panels steady in any desired position throughout the full range of motion.
Write Your Own Review