ST - Counterbalanced Embedded Hinges

Counterbalanced position control hinges, available across a range of torque values, provide a refined solution for positioning heavier objects. They eliminate the need for door stays, require no adjustments, fit in minimal space, and easily integrate into product designs. Constant-torque technology holds panels steady in any desired position throughout the full range of motion.

ST - Counterbalanced Embedded Hinges

The all-metal ST series hinges deliver rugged, long-lasting, high-torque performance in a compact package. Counterbalanced positioning hinges provide lift assist to reduce the required operator effort and give the designer the ability to control the desired user-effort to position panels or screens.

  • Reliable positioning torque eliminates the need for secondary mechanical supports
  • Constant-torque design is unaffected by normal temperature variations and maintains consistent performance without maintenance or adjustment
  • The ability to integrate hinge into molded product housing enhances industrial design
  • A range of torque-values accommodate application demands
  • Multiple mounting and range-of-motion options
  • Can be customized to suit application demands
  • Minimum cycle performance of 20,000 cycles within ±20% of static torque specification
  • Durable zinc alloy housing, plus hardened steel shaft, pin, and torque elements, enhance long-term reliability

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing ST - Counterbalanced Embedded Hinges

View as Grid List

16 Items

Set Descending Direction
  1. No more items to load
73483687bb20bb09c4e1b14d7cb0f5845011697718cd1e78e2bc11efe01605c4 3.144.187.99
please type in at least 2 letters...
Loading...