PT-1-4C101-20B-KA
Cam Lock, Pin Tumbler Keyed Alike
Material | Zinc Alloy |
---|---|
Finish | Chrome Plated |
Min. Outer Panel Thickness (mm) | 0.00 |
Max Outer Panel Thickness (mm) | 22.90 |
Key Codes | T0001 |
CAM Housing Length | 30.50 |
Class | PT - Tubular Key Cam Lock |
Use the enhanced security of these affordable tubular-key cam locks to upgrade cam lock performance in a broad range of enclosure applications. Multiple housing and cam dimension options satisfy a wide variety of enclosure configurations, and the chrome-plated die-cast housings provide an attractive, durable face for any installation.
Write Your Own Review