PT - Tubular Key Cam Lock

Use the enhanced security of these affordable tubular-key cam locks to upgrade cam lock performance in a broad range of enclosure applications. Multiple housing and cam dimension options satisfy a wide variety of enclosure configurations, and the chrome-plated die-cast housings provide an attractive, durable face for any installation.

PT - Tubular Key Cam Lock

A 7-pin tumbler lock design in a die-cast zinc housing enhances keylocking security. Multiple component options, ordered separately, accommodate a wide range of dimensions.

  • Tubular-key design enhances security, by offering more keycode options and making it more difficult to pick locks or duplicate keys
  • Suitable for sliding and swinging door applications when matched with the appropriate cams
  • Available in clockwise and counterclockwise rotation for left- and right-hand doors
  • Easy to install using the same single-hole panel prep as other Southco cam locks
  • Standard cam styles available for swinging doors, hooked cam styles available for sliding and swinging doors
  • 50 standard keycode options, with thousands of potential custom keycode configurations
  • Can be designated with option of key removal in the locked position only, or key removal in both the locked and unlocked positions
  • Available in five housing lengths
  • Maximum static load on cam is 180 N (40 lbf)
  • Fits door thicknesses from 5.1 mm (.20") to 28.9 mm (1.14")
  • Multiple combinations of latch housings and cam styles accommodate 25 distinct grip dimensions (the distance from the front of the door panel to the front of the cam) ranging from 6.4 mm (.250") to 42.8 mm 1.687

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing PT - Tubular Key Cam Lock

View as Grid List

Items 1-40 of 49

Set Descending Direction
  1. PT-T009

    Cam

  2. PT-T209

    Cam

  3. PT-T409

    Cam

  4. PT-F009

    Cam

  5. PT-F409

    Cam

  6. PT-W409

    Cam

  7. PT-W009

    Cam

  8. PT-W209

    Cam

  9. PT-F209

    Cam

Page
per page