P7-E1S-095-008
E1.S Ejector, 9.5 mm Housing Width, Blue Button
| Material | Zinc Alloy |
|---|---|
| Finish | Paint |
| UL List | UL94-V0 |
| Class | P7 - Solid-State Drive Inject/Eject Mechanism |
Southco’s P7-M2 Solid-State Drive Inject/Eject Mechanism provides tool-free installation, operation and removal of electronics modules. Easily removed with the push of a button, the P7-M2 Solid-State Drive Inject/Eject Mechanism features a special tab design that absorbs PC board tolerance and eliminates vibration
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review