P7 - Solid-State Drive Inject/Eject Mechanism

Southco’s P7-M2 Solid-State Drive Inject/Eject Mechanism provides tool-free installation, operation and removal of electronics modules. Easily removed with the push of a button, the P7-M2 Solid-State Drive Inject/Eject Mechanism features a special tab design that absorbs PC board tolerance and eliminates vibration

P7 - Solid-State Drive Inject/Eject Mechanism

Designed for the popular solid-state drive (SSD) data storage format used in the Telecom and Data Center industries, the P7-M2 Solid-State Drive Inject/Eject Mechanism features intuitive, tool-free operation, and simple installation and removal of PC boards.

  • Tool-free installation by inserting the latch and rotating 90 degrees
  • Special tab design absorbs PC board tolerance and eliminates vibration
  • Intuitive push-to-close operation
  • SSD cards can be removed with the push of a button
  • Customizable button color options complement industrial design
  • Available in various sizes to accommodate PC boards from 2.45 mm (0.096”) to 6.6 mm (0.26”) thick

Part number search

-   Use the filters to find the right part number for your project

You are viewing P7 - Solid-State Drive Inject/Eject Mechanism

View as Grid List

6 Items

Set Descending Direction
  1. No more items to load
9b211c7f661e856a50e97f8d0618a1224ef4023554a34b7db6c2df2493f735c8 3.19.213.242
please type in at least 2 letters...
Loading...