P7-M2-24-210-008
M.2 Latch, 2.45 mm Housing Height, 2.1 mm PC Board Thickness, Blue Button
| Button Color | Blue |
|---|---|
| Housing Height | 2.75 |
| PC Board Thickness | 2.31 |
| Material | Nylon, PC/ABS Blend |
| Class | P7 - Solid-State Drive Inject/Eject Mechanism |
Southco’s P7-M2 Solid-State Drive Inject/Eject Mechanism provides tool-free installation, operation and removal of electronics modules. Easily removed with the push of a button, the P7-M2 Solid-State Drive Inject/Eject Mechanism features a special tab design that absorbs PC board tolerance and eliminates vibration
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review