N6-DHSM-6346
Hinge, Small Leaf, Large Leaf, 62.5 mm (2.50 in) Long, Steel, Nickel Zinc Plated
| Material | Steel |
|---|---|
| Finish | Nickel Zinc Plating |
| Series | D series |
| Size Series | Small Leaf |
| Hinge Style | Spring Assist Hinge |
| Length | 62.50 |
| Type | Stamped Hinge |
| Class | N6 - Surface Mount Hinges |
The stainless steel N6 Surface Mount Hinge provides superior durability and corrosion-resistance in demanding environments. The N6 Hinge is available is six sizes with a variety of hinge leaf configurations, offering maximum design flexibility. Available in 304 or 316 stainless steel materials with passivated or high gloss finishes, the N6 Hinge provides a refined look without sacrificing functionality.