N6-DHIM-120176
Surface Mount Hinge, 120 mm size, with Mounting Holes, Steel, Yellow Powder coated
| Material | Steel |
|---|---|
| Finish | Powder Coat |
| Color/Appearance | Yellow |
| Installation | Screw Mount |
| Series | D series |
| Hinge Style | Heavy Duty Hinge |
| Length | 120.00 |
| Class | N6 - Surface Mount Hinges |
The stainless steel N6 Surface Mount Hinge provides superior durability and corrosion-resistance in demanding environments. The N6 Hinge is available is six sizes with a variety of hinge leaf configurations, offering maximum design flexibility. Available in 304 or 316 stainless steel materials with passivated or high gloss finishes, the N6 Hinge provides a refined look without sacrificing functionality.