M1-20-31-46
Compression Latch, Medium Size, No Restriction, 2 - 12mm (.075 - . 475 in) Door thickness, 27 - 40mm or 51 -64mm (1.06 - 1.57 in or 2.00 - 2.52 in) Grip, 316 Stainless Steel, Black PVD
| Material | 316 Stainless Steel |
|---|---|
| Finish | PVD |
| Color/Appearance | Black |
| Access Restriction | No Restriction |
| Series | PVD coated |
| Min. Outer Panel Thickness (mm) | 2.00 |
| Max Outer Panel Thickness (mm) | 12.00 |
| Grip - Minimum (mm) | 27.00 |
| Grip - Maximum (mm) | 40.00 |
| Grip - Minimum (Cam Reversed) (mm) | 51.00 |
| Grip - Maximum (Cam Reversed) (mm) | 64.00 |
| Profile | Flush |
| Actuator Type | Cylinder Lock |
| Handle Style | D Handle Style |
| Size Series | Medium Size |
| Latching Points | Single or Three - Point |
| Class | M1 - Compression Latches |
| Size | 2 in |
Who says you can't have it all? Now, for installations that demand style as well as waterproof sealing, you can! Get the integrated look of a flush-mount latch, ease-of-use of a lift-and-turn latch, and sealing performance of a compression latch - all in one, the Southco M1