M1 - Compression Latches

Who says you can't have it all? Now, for installations that demand style as well as waterproof sealing, you can! Get the integrated look of a flush-mount latch, ease-of-use of a lift-and-turn latch, and sealing performance of a compression latch - all in one, the Southco M1

M1 - Compression Latches

The sleek flush-mount design of these latches gives designers a more stylish alternative for delivering the functionality of compressive action that provides a watertight seal and dampens vibration to reduce noise and rattle. Simply lift the handle to release compression; and turn to have the pawl clear the frame.

  • Lift-and-turn action eliminates wear and tear on pawl and frame
  • Durable corrosion-resistant materials withstand use in outdoor environments
  • Available in two sizes and multiple finishes to suit a variety of panels
  • Supplied with gaskets and "O" rings for complete sealing where a watertight fit is desired
  • Installs conveniently in a single round hole
  • Concealed fasteners provide a clean exterior appearance
  • Fits Southco "one look, one latch" program for marine applications
  • Six pawl options offer greater flexibility for custom fit
  • 2.5" model is available in a locking version, with basic keylock or 3-wafer keylock
  • M1 Lift-& Turn Compression Latches are suitable for applications involving NEMA 12 and IP-65 requirements..test

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing M1 - Compression Latches

View as Grid List

Items 1 to 108

Set Descending Direction
84733afc88373516b5e79dadff42db8142d5068dfe4ddceb607a888e1414aa22 3.135.192.183
please type in at least 2 letters...
Loading...