F7-54
Flexible Draw Latch, Concealed Mount, Small, Rubber, Black
| Material | Nylon, Rubber |
|---|---|
| Finish | Natural |
| Color/Appearance | Black |
| Thread or Hole Type | Thread Forming Screw |
| Mounting Style | Concealed Mount |
| Class | F7 - Flexible T-Handle Latches |
F7 Flexible T-Handle Latches adapt well to alignment irregularities and feature non-conductive, UV resistant handles that provide consistent vibration-absorbing benefits for quiet and secure closure
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review