D8-334-700-121
DZUS® Quarter-Turn Receptacle, Size 4, Clip-in, Steel, Zinc Immersion Coating
Material | Steel |
---|---|
Finish | Zinc Immersion Coating |
Min. Outer Panel Thickness (mm) | 1.75 |
Max Outer Panel Thickness (mm) | 2.50 |
Receptacle Style | Clip-in |
Size Series | Size 4 |
Type | Receptacle |
Class | D8 - DZUS® PANEX Quarter-Turn Fasteners |
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review