The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Retaining Spring, Size 6, Stainless Steel
D8-326-200-200
DZUS® Quarter-Turn Retaining Spring, Size 6, Stainless Steel
Specifications
Material
Stainless Steel
Size Series
Size 6
Length
44.00
Type
Retaining Spring
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Handy FIX
Warsaw Poland
800
2024-04-15
info@handy-fix.com.pl
0048221277890
Aero Materiel AB
Jonkoping, Sweden
435
2024-04-02
order@aeromateriel.com
+46.36.34.44.40
Bisco Industries
Glendale Heights IL USA
244
2024-04-25
info@biscoind.com
1.800.323.1232
Marek Industrial, a.s.
Brno CZ
70
2024-04-05
info@marek.eu
+420 541 420 811
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
41
2024-04-25
info@zinorm.de
+49 (0) 4102 677 12 0
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
1
2024-04-22
info@biotek.hu
+36-1-434-29-00