The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
D8-324-200-200
DZUS® Quarter-Turn Retaining Spring, Size 4, Stainless Steel
Specifications
Material
Stainless Steel
Size Series
Size 4
Type
Retaining Spring
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Astra Industrial Innovations
Johannesburg Gauteng South Africa
538
2026-03-26
sales@astraindustrial.co.za
0027.11.918.6696
Aero Materiel AB
Jonkoping, Sweden
388
2026-03-06
order@aeromateriel.com
+46.36.34.44.40
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
67
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066