The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Stud, Size 6, Bail Handle, Steel, Zinc Plate, Bright chromate
D8-316-417-190
DZUS® Quarter-Turn Stud, Size 6, Bail Handle, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Head Style
Bail Handle
Series
Standard
Size Series
Size 6
Stud Diameter
6 mm (0.24 in)
Stud Length (L)
17.00
Length
17.00
Shank Diameter
6 mm (0.236 in)
Type
Stud
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Astra Industrial Innovations
Johannesburg Gauteng South Africa
117
2025-03-24
sales@astraindustrial.co.za
0027.11.918.6696
Handy FIX
Warsaw Poland
90
2025-03-18
info@handy-fix.com.pl
0048221277890
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
39
2025-03-24
info@zinorm.de
+49 (0) 4102 677 12 0
AIS INDUSTRIAL COMPONENTS
HK
2
2025-03-03
czxia@hkais.com
86.0755.83747600
Bisco Industries
Glendale Heights IL USA
1
2025-03-21
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
1
2025-03-22
sales@dbroberts.com
1.800.773.5388
c08597a77e75d104d918e385255be96356767906884d2654b44977fd290734cc
18.117.85.183
please type in at least 2 letters...