The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
D8-316-411-190
DZUS® Quarter-Turn Stud, Size 6, Bail Handle, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Head Style
Bail Handle
Series
Standard
Size Series
Size 6
Stud Diameter
6 mm (0.24 in)
Stud Length (L)
11.00
Length
11.00
Shank Diameter
6 mm (0.236 in)
Type
Stud
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
727
2026-11-19
sales@dbroberts.com
1.800.773.5388
Aero Materiel AB
Jonkoping, Sweden
503
2026-11-05
order@aeromateriel.com
+46.36.34.44.40
Bisco Industries
Glendale Heights IL USA
400
2026-11-18
info@biscoind.com
1.800.323.1232
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
204
2026-11-19
sales@rhf.co.uk
+44 (0) 1614296066
Allegis Corporation
Minneapolis MN USA / ON CANADA
100
2026-11-18
salesmidwest@allegiscorp.com
1-866-378-7550
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
100
2026-11-12
info@global-dtech.com
+34 91 661 20 79
AIS INDUSTRIAL COMPONENTS
HK
44
2026-11-05
czxia@hkais.com
86.0755.83747600
IntechBJ Engineering Co., Ltd
Beijing
1
2026-11-03
info@intechbj.com
86-010-83833828