The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
D8-316-410-190
DZUS® Quarter-Turn Stud, Size 6, Bail Handle, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Head Style
Bail Handle
Series
Standard
Size Series
Size 6
Stud Diameter
6 mm (0.24 in)
Stud Length (L)
10.00
Length
10.00
Shank Diameter
6 mm (0.236 in)
Type
Stud
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Aero Materiel AB
Jonkoping, Sweden
678
2026-04-02
order@aeromateriel.com
+46.36.34.44.40
Astra Industrial Innovations
Johannesburg Gauteng South Africa
566
2026-03-26
sales@astraindustrial.co.za
0027.11.918.6696
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
86
2026-04-02
info@zinorm.de
+49 (0) 4102 677 12 0
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
30
2026-03-23
info@global-dtech.com
+34 91 661 20 79
Handy FIX
Warsaw Poland
10
2026-03-16
info@handy-fix.com.pl
0048221277890
Bisco Industries
Glendale Heights IL USA
7
2026-04-01
info@biscoind.com
1.800.323.1232