The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
D8-316-112-190
DZUS® Quarter-Turn Stud, Size 6, Slotted Recess, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Head Style
Slotted Recess
Series
Standard
Size Series
Size 6
Stud Diameter
6 mm (0.24 in)
Stud Length (L)
12.00
Length
12.00
Shank Diameter
6 mm (0.236 in)
Type
Stud
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Zygology Ltd
Oxford UK
2308
2026-03-23
sales@zygology.com
+44 (0)1844 266020
Bisco Industries
Glendale Heights IL USA
2000
2026-04-02
info@biscoind.com
1.800.323.1232
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
607
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
Aero Materiel AB
Jonkoping, Sweden
590
2026-04-02
order@aeromateriel.com
+46.36.34.44.40
AIS INDUSTRIAL COMPONENTS
HK
500
2026-04-02
czxia@hkais.com
86.0755.83747600
Marek Industrial, a.s.
Brno CZ
65
2026-03-31
info@marek.eu
+420 541 420 811
Astra Industrial Innovations
Johannesburg Gauteng South Africa
22
2026-03-26
sales@astraindustrial.co.za
0027.11.918.6696
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
8
2026-03-23
info@global-dtech.com
+34 91 661 20 79
Handy FIX
Warsaw Poland
3
2026-03-16
info@handy-fix.com.pl
0048221277890