The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
D8-314-710-191
DZUS® Quarter-Turn Stud, Size 4, Phillips Recess #2, Steel, Zinc Plate, Black Chromate
Specifications
Material
Steel
Finish
Zinc Plate, Black Chromate
Color/Appearance
Black
Head Style
Phillips Recess
Recess Size
Phillips Recess #2
Size Series
Size 4
Stud Diameter
4 mm (0.16 in)
Stud Length (L)
10.00
Length
10.00
Shank Diameter
4 mm (0.156 in)
Type
Stud
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
910
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
Marek Industrial, a.s.
Brno CZ
5
2026-03-31
info@marek.eu
+420 541 420 811