The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Stud, Size 4, Hex Recess, Steel, Zinc Plate, Bright chromate
D8-314-210-190
DZUS® Quarter-Turn Stud, Size 4, Hex Recess, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Head Style
Hex Recess
Recess Size
Hex Recess 3 mm
Size Series
Size 4
Stud Diameter
4 mm (0.16 in)
Stud Length (L)
10.00
Length
10.00
Shank Diameter
4 mm (0.156 in)
Type
Stud
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Zygology Ltd
Oxford UK
438
2025-03-18
sales@zygology.com
+44 (0)1844 266020
Bisco Industries
Glendale Heights IL USA
4
2025-03-21
info@biscoind.com
1.800.323.1232
Marek Industrial, a.s.
Brno CZ
1
2025-03-06
info@marek.eu
+420 541 420 811
bb9fd313c82d36a2a7a2abd35a3758a24b86db61e8c4f49ffb702fee0d558106
18.191.32.71
please type in at least 2 letters...