The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
D8-314-112-190
DZUS® Quarter-Turn Stud, Size 4, Slotted Recess, Steel, Zinc Plate, Bright chromate
Specifications
Finish
Zinc Plate, Bright chromate
Head Style
Slotted Recess
Size Series
Size 4
Stud Diameter
4 mm (0.16 in)
Stud Length (L)
12.00
Length
12.00
Shank Diameter
4 mm (0.156 in)
Type
Stud
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
AIS INDUSTRIAL COMPONENTS
HK
2738
2026-02-06
czxia@hkais.com
86.0755.83747600
Hardware Specialty Co
Marlboro MA USA
200
2026-02-16
info@hardwarespecialty.com
1.508.481.8622
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
170
2026-02-11
INFO@EVAN.COM.CN
86-21-68221637
DB Roberts Co.
Wilmington MA USA
92
2026-02-26
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
46
2026-02-27
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
6
2026-02-27
info@zinorm.de
+49 (0) 4102 677 12 0
Marek Industrial, a.s.
Brno CZ
2
2026-02-18
info@marek.eu
+420 541 420 811