The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
D8-314-110-190
DZUS® Quarter-Turn Stud, Size 4, Slotted Recess, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Head Style
Slotted Recess
Size Series
Size 4
Stud Diameter
4 mm (0.16 in)
Stud Length (L)
10.00
Length
10.00
Shank Diameter
4 mm (0.156 in)
Type
Stud
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
359
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
Astra Industrial Innovations
Johannesburg Gauteng South Africa
34
2026-03-26
sales@astraindustrial.co.za
0027.11.918.6696
Marek Industrial, a.s.
Brno CZ
15
2026-03-31
info@marek.eu
+420 541 420 811
Aero Materiel AB
Jonkoping, Sweden
10
2026-04-02
order@aeromateriel.com
+46.36.34.44.40
Handy FIX
Warsaw Poland
4
2026-03-16
info@handy-fix.com.pl
0048221277890