D8-314-109-170
DZUS® Quarter-Turn Stud, Size 4, Slotted Recess, Steel, Chrome Plated
| Material | Steel |
|---|---|
| Finish | Chrome Plated |
| Head Style | Slotted Recess |
| Size Series | Size 4 |
| Stud Diameter | 4 mm (0.16 in) |
| Stud Length (L) | 9.00 |
| Length | 9.00 |
| Shank Diameter | 4 mm (0.156 in) |
| Type | Stud |
| Class | D8 - DZUS® PANEX Quarter-Turn Fasteners |
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review