D4-GA3-175

DZUS® Quarter-Turn Retainer, Size 3, Aluminum Alloy Natural

Request a Quote
Specifications
Material Aluminum Alloy
Finish Natural
Min. Outer Panel Thickness (mm) 0.38
Max Outer Panel Thickness (mm) 0.64
Size Series Size 3
Type Retainer
Class D4 - DZUS® Standard-Line Quarter-Turn Fasteners

Southco’s DZUS<sup>®</sup> D4  Standard-Line Quarter-Turn Fastener features a comprehensive range of quarter turn studs, mounted receptcles and accessories,  for Quick Access applications accross many industries where secure, vibration resistant fastening is required. The range includes various size and head-drive style options, in choice of steel or stainless steel materials with a wide selection of protecting finishes. To enhance the user experience, retainers can ensure the stud remains captive, preventing loses, and ejecting springs can offer visual comformation that the fastener is secure.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:DZUS® Quarter-Turn Retainer, Size 3, Aluminum Alloy Natural