The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Flexible Over-center Draw Latch, Stainless Steel Concealed Keeper, Black Latch Body
C7-10
Flexible Over-center Draw Latch, Stainless Steel Concealed Keeper, Black Latch Body
Specifications
Material
Rubber, Stainless Steel
Color/Appearance
Black
Access Restriction
No Restriction
Mounting Style
Front Mount
Keeper Style
Concealed Mount
Operation
Lever Assisted
Size Series
Small Size
Class
C7 - Flexible Draw Latch
The C7 Flexible Draw Latch series features a smooth, low-profile design, and soft thermoplastic elastomer construction that accommodates generous misalignment in applications affected by shock and vibration. All working mechanisms and mounting hardware are concealed under the latch when closed, providing a clean look in any application
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Allegis Corporation
Minneapolis MN USA / ON CANADA
5615
2024-11-05
salesmidwest@allegiscorp.com
1-866-378-7550
Clancey Company
Overland Park KS USA
1339
2024-11-12
info@clancey.com
1.800.747.7405
Austin Hardware & Supply, Inc.
Kansas City MO USA
1085
2024-11-11
sales@austinhardware.com
800-821-3520
Bisco Industries
Glendale Heights IL USA
872
2024-11-13
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
397
2024-11-11
sales@dbroberts.com
1.800.773.5388
Zygology Ltd
Oxford UK
357
2024-11-11
sales@zygology.com
+44 (0)1844 266020
All-West Components & Fasteners
AUBURN WA USA
208
2024-11-08
southco@all-west.com
1.206.762.1875
Handy FIX
Warsaw Poland
195
2024-10-21
info@handy-fix.com.pl
0048221277890
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
178
2024-11-11
info@zinorm.de
+49 (0) 4102 677 12 0
Utec-União Técnicas de Soldadura
Lisboa Portugal
118
2024-11-05
c.quaresma@utec.pt
+351.214.727.300
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
95
2024-10-14
sales@rhf.co.uk
+44 (0) 1614296066
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
95
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
TCH Sales Incorporated
Toronto ON Canada
87
2024-11-11
info@tchweb.com
1.416.299.0089
HI-TECH FASTENERS
FREDERICK MD USA
36
2024-11-11
sales@htfinc.com
1.800.466.1940
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
17
2024-11-11
Sales@ecph.com
1.800.442.3274
Hardware Specialty Co
Marlboro MA USA
14
2024-11-11
info@hardwarespecialty.com
1.508.481.8622
Steeves Agencies Inc
Winnipeg MB Canada
6
2024-10-30
info@steeves.ca
1.204.474.1239
Astra Industrial Innovations
Johannesburg Gauteng South Africa
2
2024-11-13
sales@astraindustrial.co.za
0027.11.918.6696