C7 - Flexible Draw Latch
The C7 Flexible Draw Latch series features a smooth, low-profile design, and soft thermoplastic elastomer construction that accommodates generous misalignment in applications affected by shock and vibration. All working mechanisms and mounting hardware are concealed under the latch when closed, providing a clean look in any application
![C7 - Flexible Draw Latch C7 - Flexible Draw Latch](https://media.southco.com/media/wysiwyg/category/05_Product%20Class%20Primary%20Images/C7-Flexible-Draw-Latches-968x432.jpg)
The flexible body construction of these latches provides secure holding and high clamping forces that prevent vibration and misalignment.
- Over-center lever operation generates high clamping forces with low operation effort
- Flexible latch body tolerates misalignment, and absorbs vibration
- Molded latch body conceals mechanism and mounting hardware
- Corrosion and UV resistant materials for outdoor environments
- Soft latch body protects delicate or painted surfaces
- Two sizes to suit applications strength requirements
- Custom color matching
Part number search
- Use the filters to find the right part number for your projectPeople often search by: