AV-D32-46D131-50

Monitor Mount, Tilt & Swivel, Double Arm, Aluminum Alloy, Powder Coat, Black.

Request a Quote
Specifications
Max Display Load 7.00
Material Aluminum Alloy
Color/Appearance Black
Locking Option Non-Locking
Display Motion Tilt & Swivel, Double Arm
Mounting Style Table Mount, Rear Fastened, w/ wire cutout
Series AV-D32
Tilt Torque - Forward (Nm) 1.13
Tilt Torque - Reverse (Nm) 7.90
Length 450.00
Class AV - Dual Extension Monitor Mounts (D Series)

Southco’s Dual Extension Monitor Mount (D Series) provides integrated positioning technology that enables the arm to function efficiently in applications needing a robust, stable solution. The constant-torque, user-friendly positioning features full tilt, swivel and swing out adjustments. Additionally, the arm can withstand touch forces, vibration and heavy loading.

Write Your Own Review
You're reviewing:Monitor Mount, Tilt & Swivel, Double Arm, Aluminum Alloy, Powder Coat, Black.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.