AV - Dual Extension Monitor Mounts (D Series)

Southco’s Dual Extension Monitor Mount (D Series) provides integrated positioning technology that enables the arm to function efficiently in applications needing a robust, stable solution. The constant-torque, user-friendly positioning features full tilt, swivel and swing out adjustments. Additionally, the arm can withstand touch forces, vibration and heavy loading.

AV - Dual Extension Monitor Mounts (D Series)

The Dual Extension Monitor Mount (D Series) allows the integration of easy and reliable monitor positioning in more challenging applications. The D Series comes fully adjusted for minimal installation time and can be customized to a user’s precise operating effort.

  • Extended length, dual swing arm assembly maximizes reach
  • Integrated positioning technology allows for controlled operating efforts
  • Reliable service, eliminating the need for constant adjustment or maintenance
  • Clean appearance with integrated wire management covers
  • Minimal installation time and long cycle life
  • Accommodates displays up to 18 kg
  • Multiple lengths (also customizable)
  • Two different colors (also customizable)
  • Multiple mounting options (also customizable)
  • Optimal weight range 1 kg (2.2 lbf) to 18 kg (40 lbf)
  • VESA MIS-D, 100, C compliant

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing AV - Dual Extension Monitor Mounts (D Series)

View as Grid List

Items 1 to 90

Set Descending Direction
3c65b4d6c1f0754037f70f978e4ace89ada02118176368510ddda5c48bd5e662 18.216.220.105
please type in at least 2 letters...
Loading...