AV-D32-46D113-50

Monitor Mount, Tilt & Swivel, Double Arm, Aluminum Alloy, Powder Coat, Black

Request a Quote
Specifications
Max Display Load 7.00
Material Aluminum Alloy
Finish Powder Coat
Color/Appearance Black
Locking Option Non-Locking
Display Motion Tilt & Swivel, Double Arm
Mounting Style Wall Mount, Rear Fastened, w/ wire cutout
Series AV-D32
Tilt Torque - Forward (Nm) 6.00
Tilt Torque - Reverse (Nm) 8.60
Length 450.00
Class AV - Dual Extension Monitor Mounts (D Series)
68a6c7493c4fd9da188d208dc218ed81cc22f4827b11b9bdc4b709a1dda3eef2 18.218.140.12
please type in at least 2 letters...
Loading...