AV-D30-25A101-50

Monitor Mount, Tilt & Swivel, Single Arm, Aluminum Alloy, Powder Coat, Black

Request a Quote
Specifications
Max Display Load 7.00
Material Aluminum Alloy
Finish Powder Coat
Color/Appearance Black
Locking Option Non-Locking
Display Motion Tilt & Swivel, Single Arm
Mounting Style Wall Mount, Front Fastened
Series AV-D30
Tilt Torque - Forward (Nm) 1.13
Tilt Torque - Reverse (Nm) 7.90
Length 250.00
Class AV - Tilt, Swivel and Swing Monitor Mounts (A Series)

Southco’s Tilt, Swivel and Swing Monitor Mount (A Series) provides integrated positioning technology that enables the arm to function efficiently in applications needing a robust, stable solution. The constant-torque, user-friendly positioning features full tilt, swivel and swing out adjustments. Additionally, the arm can withstand touch forces, vibration and heavy loading.

Write Your Own Review
You're reviewing:Monitor Mount, Tilt & Swivel, Single Arm, Aluminum Alloy, Powder Coat, Black

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.