AV - Tilt, Swivel and Swing Monitor Mounts (A Series)

Southco’s Tilt, Swivel and Swing Monitor Mount (A Series) provides integrated positioning technology that enables the arm to function efficiently in applications needing a robust, stable solution. The constant-torque, user-friendly positioning features full tilt, swivel and swing out adjustments. Additionally, the arm can withstand touch forces, vibration and heavy loading.

AV - Tilt, Swivel and Swing Monitor Mounts (A Series)

The Tilt, Swivel and Swing Monitor Mount (A Series) allows the integration of easy and reliable display positioning in both standard and more challenging applications. Precisely controlled operating efforts within the joints prevent drift in the display, allowing it to remain secure, without the need for constant tightening or loosening during adjustment. The A Series provides a clean, professional appearance with integrated wire management covers that eliminate a messy, time-consuming threading process.

  • Integrated positioning technology allows for controlled operating efforts
  • Reliable service eliminating the need for constant adjustment or maintenance
  • Clean appearance with integrated wire management covers
  • Slim profile that maximizes space
  • Minimal installation time and long cycle life
  • Fits most 12" to 23" displays
  • Accommodates displays up to 23 kg
  • Four different lengths (also customizable)
  • Two different colors (also customizable)
  • Multiple mounting options (also customizable)
  • Customizable operating effort
  • Single and dual swing arm assemblies to customize reach
  • Plunger activated locking option available
  • Multiple lengths (also customizable)
  • Optimal weight range 1 kg (2.2 lbf) to 23 kg (50 lbf)
  • VESA MIS-D, 100, C compliant

To search for a product certifications by part number, click here: 

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing AV - Tilt, Swivel and Swing Monitor Mounts (A Series)

View as Grid List

Items 1 to 138

Set Descending Direction
ee4a49c99640ac5e2d76d7d07cb0830e17ac176004baabc6cde7aec44847a00c 3.141.104.233
please type in at least 2 letters...
Loading...