SC - Self-Contained Electronic Locking System

Southco’s SC Self-Contained Electronic Locking System combines an access control device, electronic lock, electrical override and power supply into a single unit. This AA battery-operated system is available with keypad or RFID access and features a stylish ergonomic design and drop in assembly. The system provides full electronic locking functionality for a variety of applications, simplifying the upgrade from mechanical to electronic access.

SC - Self-Contained Electronic Locking System

The Self-Contained Electronic Locking System features a single component design that can be easily mounted into a standard panel prep, simplifying the integration of an electronic access solution into cabinet design, and eliminating the need for the wiring or connecting of separate components.

  • Unique electrical override feature
  • Keyless entry simplifies access control
  • Single component design enables easier integration, no wiring
  • Operates on three AA batteries
  • Programming key offers simple, quick enrollment
  • Low power operation extends battery replacement interval                                       
  • LED indicator provides visual feedback during programming and operation
  • Secure cam lock mechanism accommodates multiple cabinet designs
  • Vertical or horizontal installation
  • Available with keypad or RFID access control option
  • Single or multipoint latching available to accommodate multiple cabinets
  • Custom colors available
  • Ability to add customer logo
  • Fits industry standard 25x150 panel prep

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing SC - Self-Contained Electronic Locking System

View as Grid List

27 Items

Set Descending Direction
  1. No more items to load
d00cb9ade23b81d4bd8a2b7912e2c2b6ba5f979c20f46b71a2735fba342ebce6 3.149.231.170
please type in at least 2 letters...
Loading...