SC-50-1000-10
Self Contained Electronic Locking System, Electronic Access - Key Pad, Vertical, Knob Down, Tall Mounting Bracket, PC/ABS Plastic, Black Housing
Class | SC - Self-Contained Electronic Locking System |
---|---|
Mounting Cup Type | Tall |
Orientation | Vertical, Knob Down |
Southco’s SC Self-Contained Electronic Locking System combines an access control device, electronic lock, electrical override and power supply into a single unit. This AA battery-operated system is available with keypad or RFID access and features a stylish ergonomic design and drop in assembly. The system provides full electronic locking functionality for a variety of applications, simplifying the upgrade from mechanical to electronic access.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review