SC-53-1001-10
Self Contained Electronic Locking System, Electronic Access - Key Pad, Vertical, Knob Up, Short Mounting Bracket, PC/ABS Plastic, Black Housing
Color/Appearance | Black |
---|---|
Access Restriction | Electronic Access - Key Pad |
Southco Logo Included | Yes |
Class | SC - Self-Contained Electronic Locking System |
Mounting Cup Type | Short |
Orientation | Vertical, Knob Up |
Southco’s SC Self-Contained Electronic Locking System combines an access control device, electronic lock, electrical override and power supply into a single unit. This AA battery-operated system is available with keypad or RFID access and features a stylish ergonomic design and drop in assembly. The system provides full electronic locking functionality for a variety of applications, simplifying the upgrade from mechanical to electronic access.
Write Your Own Review