64-60-502-30
Push-to-Close Latch, Large Pivot Pawl Size, Non-Locking, Rivet Mount, 5.2mm (.20 in) dia. Holes, 23.4mm (.92 in) Grip, Steel, Pre-Plated
| Material | Steel |
|---|---|
| Finish | Pre-plated |
| Color/Appearance | Bright |
| Access Restriction | No Restriction |
| Mounting Hole | 5.2mm (.20) |
| Installation | Rivet / Screw |
| Size Series | Heavy Duty |
| Latch Mechanism | Pivot Pawl |
| Class | 64 - Paddle Latches |
The basic look and function of this entire line is elegant in its simplicity. The flat paddle in a flush-mount cup provides simplicity of design; the enclosed slide mechanism provides simplicity of operation. Lift paddle to retract slide and open door. Push door to close, and spring-loaded slide slips back behind frame