64-21-15
Push-to-Close Latch, Medium Size, Non-Locking, 7.9mm (.31 in) Grip, Steel, Powder Coated, Silver
| Material | Steel |
|---|---|
| Finish | Powder Coat |
| Color/Appearance | Silver |
| Access Restriction | No Restriction |
| Installation | Bracket and Nut |
| Min. Outer Panel Thickness (mm) | 0.00 |
| Max Outer Panel Thickness (mm) | 6.40 |
| Grip - Minimum (mm) | 7.00 |
| Grip - Maximum (mm) | 7.90 |
| Size Series | Medium Size |
| Latch Mechanism | Sliding Pawl |
| Class | 64 - Paddle Latches |
The basic look and function of this entire line is elegant in its simplicity. The flat paddle in a flush-mount cup provides simplicity of design; the enclosed slide mechanism provides simplicity of operation. Lift paddle to retract slide and open door. Push door to close, and spring-loaded slide slips back behind frame