64-10-135-50

Push-to-Close Latch, Small Size, 12.3 - 13.1mm (.48 - .52 in) Grip, Stainless Steel, Brushed Finish

Request a Quote
Specifications
Material Stainless Steel
Finish Passivated
Color/Appearance Brushed
Access Restriction No Restriction
Installation Bracket and Nut
Min. Outer Panel Thickness (mm) 3.90
Max Outer Panel Thickness (mm) 7.30
Grip - Minimum (mm) 12.30
Grip - Maximum (mm) 13.10
Size Series Small Size
Latch Mechanism Sliding Pawl
Class 64 - Paddle Latches

The basic look and function of this entire line is elegant in its simplicity. The flat paddle in a flush-mount cup provides simplicity of design; the enclosed slide mechanism provides simplicity of operation. Lift paddle to retract slide and open door. Push door to close, and spring-loaded slide slips back behind frame

Write Your Own Review
You're reviewing:Push-to-Close Latch, Small Size, 12.3 - 13.1mm (.48 - .52 in) Grip, Stainless Steel, Brushed Finish

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.