52-28-21-4-014
Captive Screw, 6-32 Thread, Flare-in, TORX®/Slot Combination, Smooth Green Knob
| Material | Steel |
|---|---|
| Color/Appearance | Green |
| Knob Style | Smooth |
| Knob Material | Plastic |
| Thread or Hole Type | 6-32 |
| Head Style | TORX®/Slot Combination |
| Installation | Flare-in |
| Recess Size | T15 TORX®/Slot Combination |
| Series | Miniature |
| Min. Outer Panel Thickness (mm) | 1.50 |
| Fastened Screw Projection (mm) | 6.80 |
| Unfastened Screw Projection (mm) | 1.80 |
| Packaging | Bulk Packaged |
| Class | 52 - Miniature Captive Screws |
Captive fastening in tight spaces is no problem with the reduced footprint of these Miniature Series captive screws. Combination tool-head recesses and knurled screw options provide lots of versatility for fastening/unfastening by hand or with tools.