The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Specifications
Finish
Zinc Plate, Bright chromate
Access Restriction
No Restriction
Sealed
No
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
8.00
Grip - Minimum (mm)
0.00
Grip - Maximum (mm)
8.00
Size Series
Large Size
Class
49 - Arrowhead Style Cam Latches
Here's one of our simplest cam latch options. A bright chrome-plated knob with serrated edges provides a classy looking finish that's easy to grip and operate. Straight pawl design uses spacers to adjust grip dimension. Built-in spring tension ensures snug fit
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
1858
2026-03-28
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
939
2026-04-03
info@biscoind.com
1.800.323.1232
HTF Inc
Frederick MD USA
365
2026-03-12
sales@htfinc.com
1.800.466.1940
Zygology Ltd
Oxford UK
97
2026-03-23
sales@zygology.com
+44 (0)1844 266020
Steeves Agencies Inc
Winnipeg MB CANADA
52
2026-03-25
sales@steeves.ca
204.474.1239
Allegis Corporation
Minneapolis MN USA / ON CANADA
18
2026-04-03
salesmidwest@allegiscorp.com
1-866-378-7550
Clancey Company
Overland Park KS USA
10
2026-04-01
info@clancey.com
1.800.747.7405
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
5
2026-04-02
Sales@ecph.com
1.800.442.3274